For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
W45 HROK HJ - Connector,angle 45°
Bill of material
W 45 HRO K 12 HJ 16
DES
Identifier
W 45 HRO K 12 HJ 16
G1
Thread G1
G 3/4
G2
Thread G2
1.5/16-12 UN
SW
Width across flats SW
33 mm
S1
Width across flats S1
36 mm
OR
O-ring
23.47x2.62 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.